Product Search

Product Search

Flexible & easy!
Click here!

RECOM News

To build or to buy?

To build or to buy? In the world of low power DC-DC converters there is a bewildering array of solutions available to the design engineer, with the most fundamental...  [more]


Go back

A new product has been added to RECOM's product portfolio, the INNOLINE!

R-5/R-6, step down regulators, efficiency up to 97%
For a High-Res-Photo,
please click on the image!
High efficiency, non-isolated step-down regulators for point-of-load applications like the newly designed R-5xxxP_D series where 1,2V to 5V input types offer 5 different outputs of 1.0 to 5.0V at 2A, 3A or 4A. The R-6xxxP_D series is designed to offer wide input ranges like 9-28V for 3,3V, 5V, 9V and 12V outputs at 1A or 2A. Both series can have their output voltage trimmed via external resistors and only 2 external capacitors are needed. Efficiency of these 2 series is significantly above 90%, some even up to 97% ! These new products offer the ideal solution for distributed power with minimal PCB space requirements. Combining them with RECOM's POWERLINE converters is an option, if higher wattage conversion with an isolation barrier is required.

View Data Sheet (PDF-File):
R-5xxxP_D series R-5xxxP_D

R-5xxxP_D series R-6xxxP_D


Products

R-78 Series LED-Drivers PowerlinePlusNEW Regulated DC/DC Converters Unregulated DC/DC Converters AC/DC Modules
NEDA

more about RECOM REACH