Since the end of 2005, all products from the company RECOM are ROHS compliant. The corresponding chemical analysis certificates with measurements of the concentrations of the six restricted materials can be downloaded from the Internet via DC-DC-Converter-RoHS. The site is arranged into the families ECONOLINE, INNOLINE and POWERLINE in order to enable a faster finding of the relevant information. The respective certificates, which are displayed for each product series, can be found within these family groups. Additionally, this Internet site contains additional information about to the assembly of the RECOM products. The Temperature vs. Time diagrams for Wave and Reflow soldering in accordance with JEDEC-STD 020C can be found there, along with information on the pin coatings and construction. All ROHS compliant products are labelled, as shown in the figure, with a logo of a crossed out "Pb" within a circle. Also packaging material, for example tubes, are marked in order to guarantee a flawless handling in the stockroom. Delivery Notes and Confirmations of Order also contain confirmation of the RoHS compliancy. For a High-Res-Photo, please click on the image!
|