Product Search

Product Search

Flexible & easy!
Click here!

RECOM News

LED - Current is the Driving Force

LED - Current is the Driving Force SPRENDLINGEN, GERMANY — October 30, 2008 — Constant current is required to drive LEDs reliably. Lighting manufacturers are very often experts...  [more]


Our Products featured in the press

To build or to buy?

In the world of low power DC-DC converters there is a bewildering array of solutions available to the design engineer, with the most fundamental question: Do I build or buy? Is the lowest cost solution for an engineer to build their own
...more

RECOM Power adds Complete Product Portfolio to the Website of Allied Electronics

  BROOKLYN, NEW YORK — September 10, 2008 — RECOM, the leading power supply specialist for DC-DC-Converters, AC-DC-Modules, R-78-Switching Regulators and Constant Current LED-Drivers has added the complete product portfolio with
...more

RECOM Power Offers a Wide Array of DC-DC Solutions

BROOKLYN, NEW YORK — October 31, 2008 — RECOM Power, an industry leader in power supply solutions for over 30 years, provides one of the broadest portfolios of board-level power devices available. RECOM Power currently offers more than 10,000 DC-DC
...more

RNM - The smallest isolated DC/DC converter in the world!

The new RNM series from RECOM is the smallest isolated DC/DC converter on the market. RECOM has used its 30 year experience in designing and manufacturing converters to squeeze a fully specified 2000VDC isolated converter into a tiny package
...more

LED - Current is the Driving Force

New York — October 30, 2008 — Constant current is required to drive LEDs reliably. Lighting manufacturers are very often experts in light sources but have little experience with electronic components. To bridge this gap, RECOM offers
...more

RECOM Power Announces Low Cost Range of 5W and 10W Single Output, Universal AC-DC Power Supplies

New York — August 7, 2008 — Complementing the existing RAC-SA series, the new cost efficient, smaller size 5W and 10W RAC-SB series is available in either encapsulated PCB mount or panel mount (screw terminal) formats. Both converters share
...more

Converter Considerations

With the increasing trend of electronics making their way into more medical devices, it is critical that design engineers stay abreast of the technologies available to them. One component, isolated DC/DC converters, have gone through a variety of changes, enhancing their size
...more

30 Watt in a 2" x 1" shielded package - The RP30

GMUNDEN, AUSTRIA, June, 10th, 2008 - 30Watt in a 2" x 1` shielded package. The RP30-SFW_DFW . The new space saving 30 watt converter out of the RECOM Power Laboratory combines ultra-miniature dimensions with ultra-wide input voltage
...more

PI - Powerline 2008

Christian Haudum is technical director / product-manager / technical support manager at RECOM Development & Trading GmbH & Co KG (Austria)  
...more

Reverse Polarity Protection for DC/DC Converters

By Steve Roberts. Recom Technical Support DC/DC converters are not reverse polarity protected. Connecting them the wrong way round will destroy them almost instantly. So how can DC/DC converters be protected against reverse polarity connection?
...more

Products

R-78 Series LED-Drivers PowerlinePlusNEW Regulated DC/DC Converters Unregulated DC/DC Converters AC/DC Modules
NEDA

more about RECOM REACH