Product Search

Product Search

Flexible & easy!
Click here!

RECOM News

LED - Current is the Driving Force

LED - Current is the Driving Force SPRENDLINGEN, GERMANY — October 30, 2008 — Constant current is required to drive LEDs reliably. Lighting manufacturers are very often experts...  [more]


Product Series – POWERLINE PLUS

   |    Reset all
Product lines Product families
ECONOLINE ECONOLINE: Regulated DC/DC Converters Unregulated DC/DC Converters  
INNOLINE INNOLINE: Switching Regulators R-78 Switching Regulators LED Drivers
POWERLINE POWERLINE: Regulated DC/DC Converters AC/DC Modules  
POWERLINE PLUS: Regulated DC/DC Converters    

Click here for Quick-Find Product SearchQuick-Find Product Search

1 - 6 of 6 Product Series – POWERLINE PLUS
Data-
sheet
SeriesPower/
Output Current
IsolationInput VoltagesOutput VoltagesNo. of
Outputs
CaseCont. Short Circuit ProtectionProduct
search / Sample
inquiry
RPP20-S_D Datasheet downloadRPP20-S_D20.002kV9-18, 18-36, 36-753.3, 05, 12, +/-12, 15, +/-15, +/-24single & dual1.6"x1"yes
Click here for Quick-Find Product Search
RPP20-S_DW Datasheet downloadRPP20-S_DW20.00 & 2kV, 9-36, 18-75, 3.3, 05, 12, +/-12, 15, +/-15single & dual & , 1.6"x1"optional
Click here for Quick-Find Product Search
RPP30-S_D Datasheet downloadRPP30-S_D30.003kV9-18, 18-36, 36-753.3, 05, 12, +/-12, 15, +/-15, +/-24single & dual2"x1.2"yes
Click here for Quick-Find Product Search
RPP30-S_DW Datasheet downloadRPP30-S_DW30.003kV9-36, 18-753.3, 05, 12, +/-12, 15, +/-15single & dual2"x1.2"yes
Click here for Quick-Find Product Search
RPP40-S Datasheet downloadRPP40-S40.003kV18-36, 36-753.3, 05, 12, 15single2"x1.2"yes
Click here for Quick-Find Product Search
RPP50-S Datasheet downloadRPP50-S50.003kV18-36, 36-753.3, 12, 05, 15single2"x1.2"yes
Click here for Quick-Find Product Search



Recom reserve the right to alter or improve the specification, internal design or manufacturing process at any time, without notice. Please check with your supplier that you have the current and complete specification for your product before use.