Product Search

Product Search

Flexible & easy!
Click here!

RECOM News

100% DC-DC Power. No Derating! The new PowerlinePlus redefines high efficiency performance.

100% DC-DC Power. No Derating! The new PowerlinePlus redefines high efficiency performance. RPP - Datasheet Isolated DC-DC Power Converters with built-in EMC filtering available for COTS*, avionics, and high end industrial...  [more]


Product Series – INNOLINE – LED Drivers

   |    Reset all
Product lines Product families
ECONOLINE ECONOLINE: Regulated DC/DC Converters Unregulated DC/DC Converters  
INNOLINE INNOLINE: Switching Regulators R-78 Switching Regulators LED Drivers
POWERLINE POWERLINE: Regulated DC/DC Converters AC/DC Modules  
POWERLINE PLUS: Regulated DC/DC Converters    

Click here for Quick-Find Product SearchQuick-Find Product Search

1 - 2 of 2 Product Series – INNOLINE – LED Drivers
Data-
sheet
SeriesPower/
Output Current
IsolationInput VoltagesOutput VoltagesNo. of
Outputs
CaseCont. Short Circuit ProtectionProduct
search / Sample
inquiry
RCD-B Datasheet downloadRCD-24B0.70*4.5-362-34singleDIP, SMDyes
Click here for Quick-Find Product Search
RCD Datasheet downloadRCD-240.30 & *4.5-36, , 2-34single & , DIP, DIP-W, SMD/OFoptional
Click here for Quick-Find Product Search




The series listed below are still available for existing designs, for new design, please contact RECOM.

If you cannot find the product of your choice please contact RECOM or your local reps.

SeriesAlternativePowerIsolationInput VoltagesOutput VoltagesNo. of
Outputs
CaseCont. Short
Circuit
Protection
PDF
PDF Data sheet(Watts)(kVDC)(VDC)(VDC)Data sheet
border=0
Discontinued soon!
Rxx-S
-2-12, 240...+180, 0...-180, 0...-300, 0...+300, 0...+350, 0...-350SSIPyesDownload old/Rxx_xxx_S_xx.pdf
Discontinued soon!
RxxTR...
-315, 12-24, -48, -72TSIP8yesDownload old/RxxTR244872.pdf
Discontinued soon!
High Voltage Output Series
-3.61.620-72, 36-7220, 92, 110, 120, 140, 190, 267MA2, D2, E1, F2yesDownload old/High-V-Input+OutputSeries.pdf
Discontinued soon!
High Voltage Input Series
-3.751.620-60, 28-60, 36-170, 36-180, 40-140, 90-270, 95-190+5, -35, 70, +5.1, ±12, +5, -28, -32, 70, +5, ±12, -48, +5, ±15, 5MD2, E1yesDownload old/High-V-Input+OutputSeries.pdf
Discontinued soon!
Rxx-100_150A
-5310-14, 13-17, 21-27+55...+135, +95...+210SDIP24yesDownload old/Rxx-100A_Rxx-150A.pdf
Discontinued soon!
RP50-xxxxSB
-501.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP50_xxxxSB.pdf
Discontinued soon!
RP50-S
-501.618-36, 36-751.8, 2.5, 3.3, 5, 15S61.0 x 57.91 x12.7 mmyesDownload old/RP50_xxxxS.pdf
Discontinued soon!
RP75-xxxxSB
-751.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP75_xxxxSB.pdf
Discontinued soon!
old/RP75-S_DI
-751.636-751.8, 5/1.8, 3.3/1.8, 2.5, 3.3/2.5, 3.3, 5/3.3, 5, 15S & D61.0 x 57.91 x12.7 mmyesDownload old/RP75_xxxxS_DI.pdf
Discontinued soon!
RP100-S_DI
-1001.636-751.8, 2.5, 3.3/2.5, 5/2.5, 3.3, 5/3.3, 5, 15S & D61.0 x 57.91 x12.7 mmyesDownload old/RP100_xxxxS_DI.pdf
Top ^ 
Discontinued soon!
RP100-xxxxSB
-1001.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP100_xxxxSB.pdf
Discontinued soon!
RP125-xxxxSB
-1251.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP125_xxxxSB.pdf

Recom reserve the right to alter or improve the specification, internal design or manufacturing process at any time, without notice. Please check with your supplier that you have the current and complete specification for your product before use.