RECOM News
Re³inforced DC/DC Converters offer up to 10kVDC Isolation
DC/DC converters typically offer galvanic input to output isolation. Depending on the converter, the isolation voltage can be as low as 1kVDC or as high as 10kVDC.... [more]
|
Product Series – POWERLINE PLUS
1 - 6 of 6 Product Series – POWERLINE PLUS
Data- sheet | Series | Power/ Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry |
 | RPP20-S_DW | 20.00 | & 2kV | , 9-36, 18-75 | , 3.3, 05, 12, +/-12, 15, +/-15 | single & dual & | , 1.6"x1" | optional | |
 | RPP20-S_D | 20.00 | 2kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15, +/-24 | single & dual | 1.6"x1" | yes | |
 | RPP30-S_D | 30.00 | 3kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15, +/-24 | single & dual | 2"x1.2" | yes | |
 | RPP30-S_DW | 30.00 | 3kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1.2" | yes | |
 | RPP40-S | 40.00 | 3kV | 18-36, 36-75 | 3.3, 05, 12, 15 | single | 2"x1.2" | yes | |
 | RPP50-S | 50.00 | 3kV | 18-36, 36-75 | 3.3, 12, 05, 15 | single | 2"x1.2" | yes | |
Recom reserve the right to alter or improve the specification, internal design or manufacturing process at any time, without notice. Please check with your supplier that you have the current and complete specification for your product before use.
|
|