RECOM News
LED - Current is the Driving Force
SPRENDLINGEN, GERMANY — October 30, 2008 — Constant current is required to drive LEDs reliably. Lighting manufacturers are very often experts... [more]
|
Product Series – INNOLINE
1 - 15 of 15 Product Series – INNOLINE
Data- sheet | Series | Power/ Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry |
 | R-5xxxP/DA | 5.00 | * | 7.0-18, 6.5-18, 4.5-18 | 1.0-3.0, 1.1-4.5, 1.6-5.5, 3.0-5.5 | single | SIP12 | yes | |
 | R-6xxxP/D | 2.00 | * | 14-32, 11-32, 9-32 | 1.5-3.6, 1.5-4.5, 1.8-6, 1.8-9, 3.3-15 | single | SIP12 | yes | |
 | R-78AAxx-0.5SMD | 0.50 | * | 4.75-30, 15-34, 4.75-34, 11-34, 6.5-34, 8.0-34, 18-34 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SMD | yes | |
 | R-78AAxx-1.0SMD | 1.00 | * | 6.5-18, 4.75-18 | 1.8, 2.5, 3.3, 5.0 | single | SMD | yes | |
 | R-78Axx-0.5SMD | 0.50 | * | 4.75-34, 18-34, 6.5-34, 11-34, 8.0-34, 4.75-30, 15-34 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SMD | yes | |
 | R-78Axx-1.0SMD | 1.00 | * | 6.5-18, 4.75-18 | 1.8, 2.5, 3.3, 5.0 | single | SMD | yes | |
 | R-78Bxx-1.0(L) | 1.00 | * | 6.5-34, 16-34, 4.75-34, 4.75-26, 12-34, 9.0-34, 20-34 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SIP3 | yes | |
 | R-78Bxx-1.5(L) | 1.50 | * | 6.5-18, 8.0-18, 4.75-18 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5 | single | SIP3 | yes | |
 | R-78HB24-0.3(L) | 0.30 | * | 36-72 | 24 | single | SIP3 | yes | |
 | R-78HBxx-0.5(L) | 0.50 | * | 17-72, 20-72, 9-72, 14-72 | 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SIP3 | yes | |
 | R-78xx-0.5 | 0.50 | * | 11-34, 15-34, 6.5-34, 4.75-30, 4.75-34, 18-34, 8.0-34 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SIP3 | yes | |
 | R-78xx-1.0 | 1.00 | & * | , 6.5-18, 4.75-18 | , 1.8, 2.5, 3.3, 5.0 | single & | , SIP3 | optional | |
 | R-7xxxP/D | 3.00 | * | 12-28, 15-28, 4.5-28, 19-28, 8.5-28, 6.5-28 | 2.5-5.5, 3.0-6.0, 5.0-8.0, 7.0-11, 10-14, 13-17 | single | SIP12 | yes | |
 | RCD-24 | 0.30 | & * | , 4.5-36 | , 2-34 | single & | , DIP, DIP-W, SMD/OF | optional | |
 | RCD-24B | 0.70 | * | 4.5-36 | 2-34 | single | DIP, SMD | yes | |
The series listed below are still available for existing designs, for new design, please contact RECOM.
If you cannot find the product of your choice please contact RECOM or your local reps.
| | | | Series | Alternative | Power | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | PDF |
|---|
| | PDF Data sheet | (Watts) | (kVDC) | (VDC) | (VDC) | | | | Data sheet | |  |
 Rxx-S | - | 2 | - | 12, 24 | 0...+180, 0...-180, 0...-300, 0...+300, 0...+350, 0...-350 | S | SIP | yes |  |
|
 RxxTR... | - | 3 | 1 | 5, 12 | -24, -48, -72 | T | SIP8 | yes |  |
|
 High Voltage Output Series | - | 3.6 | 1.6 | 20-72, 36-72 | 20, 92, 110, 120, 140, 190, 267 | M | A2, D2, E1, F2 | yes |  |
|
 High Voltage Input Series | - | 3.75 | 1.6 | 20-60, 28-60, 36-170, 36-180, 40-140, 90-270, 95-190 | +5, -35, 70, +5.1, ±12, +5, -28, -32, 70, +5, ±12, -48, +5, ±15, 5 | M | D2, E1 | yes |  |
|
 Rxx-100_150A | - | 5 | 3 | 10-14, 13-17, 21-27 | +55...+135, +95...+210 | S | DIP24 | yes |  |
|
 RP50-xxxxSB | - | 50 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
 RP50-S | - | 50 | 1.6 | 18-36, 36-75 | 1.8, 2.5, 3.3, 5, 15 | S | 61.0 x 57.91 x12.7 mm | yes |  |
|
 RP75-xxxxSB | - | 75 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
 old/RP75-S_DI | - | 75 | 1.6 | 36-75 | 1.8, 5/1.8, 3.3/1.8, 2.5, 3.3/2.5, 3.3, 5/3.3, 5, 15 | S & D | 61.0 x 57.91 x12.7 mm | yes |  |
|
 RP100-S_DI | - | 100 | 1.6 | 36-75 | 1.8, 2.5, 3.3/2.5, 5/2.5, 3.3, 5/3.3, 5, 15 | S & D | 61.0 x 57.91 x12.7 mm | yes |  |
| | Top ^ | |
 RP100-xxxxSB | - | 100 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
 RP125-xxxxSB | - | 125 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
Recom reserve the right to alter or improve the specification, internal design or manufacturing process at any time, without notice. Please check with your supplier that you have the current and complete specification for your product before use.
|
|