| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | REC3-SR_DR/H1 | 3W | 1kV | 05, 12, 24 | 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | RS3-S_D(Z) | 3W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 9-27, 18-36, 36-72, 20-60 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP8 | yes |
| ||
![]() | REC3-SRWZ_DRWZ/H* | 3W | 1.6kV & 2kV & 4kV & 6kV | 9-36, 18-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | REC7.5-SRW_DRW/H*/AM | 7.5W | 1kV & 2kV & 3kV | 9-18, 18-36, 36-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | REC3-SRW_DRW/H* | 3W | 1.6kV & 2kV & 4kV & 6kV | 4.5-9, 9-18, 18-36, 36-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | REC5-SRW_DRW/H* | 5W | 1.6kV & 2kV & 4kV & 6kV | 4.5-9, 9-18, 18-36, 36-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | REC5-SRWZ_DRWZ/H* | 5W | 1.6kV & 2kV & 4kV & 6kV | 9-36, 18-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
|