| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RP10 (EW) | 10W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | REC10-SZ_DZ/H*/M | 10W | 2kV & 3kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | REC10-SRWZ_DRWZ/H*/A/M | 10W | 2kV & 3kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP, SMD | yes |
| ||
![]() | RP12 (AW) | 12W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | RP10 (E) | 10W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | REC10-SRW_DRW/H*/A/M | 10W | 2kV & 3kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP, SMD | yes |
| ||
![]() | REC10-S_D/H*/M | 10W | 2kV & 3kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP12 (A) | 12W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
|