| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | R1S-E | 1W | 1kV & 2kV | 3.3, 05, 12, 24 | 05 | single | SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | RP | 1W | 5.2kV | 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24, +15/-9 | single & dual | SIP7 | optional |
| ||
![]() | RUM | 1W | 1kV & 2kV | 3.3, 05 | 05 | single | SIP6 | optional |
| ||
![]() | RO-E | 1W | 1kV & 2kV | 3.3, 05, 12, 24 | 05 | single | SIP4 | optional |
| ||
![]() | R0.5D | 0.5W | 1kV & 3kV | 3.3, 05, 12, 24 | +/-05, +/-12, +/-15 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | RB-E | 1W | 1kV & 2kV | 3.3, 05, 12, 24 | 05 | single | SIP7 | optional |
| ||
![]() | RUZ | 2W | 1kV & 2kV | 05 | 0505, 05/05 | dual | SIP7 | optional |
| ||
![]() | R1DA | 1W | 1kV | 3.3, 05, 09, 12, 15, 24 | 3.3/3.3, 05/05, 09/09, 12/12, 15/15 | dual | SMD 7 Pin | optional |
| ||
![]() | RY | 1W | 1kV | 05, 09, 12, 15, 24 | 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | SIP7 | optional |
| ||
![]() | R1Z | 1W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12 | single | SMD 6 Pin | optional |
| ||
![]() | R1S | 1W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | RPP20-S_DW | 20W | 2kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 1.6"x1" | yes |
| ||
![]() | R1SE | 1W | 1kV | 05 | 05 | single | SMD 5 Pin, SMD 8 Pin | yes |
| ||
![]() | RKZ | 2W | 3kV & 4kV | 05, 12, 24 | 05, +/-05, 12, +/-12, 15, +/-15, +15/-9 | single & dual | SIP7 | optional |
| ||
![]() | REC15-S_D/H* | 15W | 2kV & 3kV | 9-18, 18-36, 36-75 | 3.4, +/-05, 5.1, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RPR40-S_D | 40W | 1.6kV | 12-36, 25-75, 40-160 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | REC5-SRWZ_DRWZ/H* | 5W | 1.6kV & 2kV & 4kV & 6kV | 9-36, 18-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | RPP30-S_D | 30W | 3kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RAZ | 1W | 1kV & 2kV | 05, 12, 24 | 05 | single | SMD | yes |
| ||
![]() | RM | 0.25W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15 | single | SIP4 | optional |
|