| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RS-S_D(Z) | 2W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 9-36, 18-36, 18-72, 36-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP8 | yes |
| ||
![]() | RKZ | 2W | 3kV & 4kV | 05, 12, 24 | 05, +/-05, 12, +/-12, 15, +/-15, +15/-9 | single & dual | SIP7 | optional |
| ||
![]() | RAC02-SC/277 | 2W | 3kV | 80-305 | 3.3, 05, 12, 24 | single | standard | yes |
| ||
![]() | RTM | 2W | 2kV & 3kV | 05, 12, 24 | 05 | single | SMD | yes |
| ||
![]() | RxxP2xx | 2W | 6.4kV | 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, +15/-9 | single & dual | SIP7 | optional |
| ||
![]() | R2S | 2W | 1kV & 3kV | 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | RV-S_D/R | 2W | 6.4kV & 8kV | 3.3, 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP24 Min | optional |
| ||
![]() | R2D | 2W | 1kV & 3kV | 05, 12, 15, 24 | +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | R-7xxxP_D | 2A | - | 4.5-28, 19-28, 15-28, 8.5-28, 12-28, 6.5-28 | 2.5-5.5, 3.0-6.0, 5.0-8.0, 7.0-11, 10-14, 13-17 | single | SIP12 | yes |
| ||
![]() | RD | 2W | 1kV & 2kV | 05, 12, 24 | +/-05, +/-12, +/-15, +/-24 | dual | SIP7 | optional |
| ||
![]() | RW2 | 2W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 18-36, 36-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP16, DIP16 Min, SMD | yes |
| ||
![]() | RAC02-SC | 2W | 3kV | 80-264 | 3.3, 05, 09, 12, 15, 24 | single | standard | yes |
| ||
![]() | RxxP2xx/R | 2W | 6.4kV & 8kV | 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP7 | optional |
| ||
![]() | RGZ | 2W | 3kV & 4kV | 3.3, 05, 09, 12, 15, 24 | +/-3.3, +/-05, +/-09, +/-12, +/-15, +/-24, +15/-9 | dual | DIP14 | optional |
| ||
![]() | RI | 2W | 1kV | 05, 12, 15, 24 | 05, 12, 15 | single | SIP4 | optional |
| ||
![]() | RUZ | 2W | 1kV & 2kV | 05 | 05/05, 0505 | dual | SIP7 | optional |
| ||
![]() | RV-S_D | 2W | 6kV | 3.3, 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24, +15/-9 | single & dual | DIP24 Min | optional |
| ||
![]() | RJZ | 2W | 3kV & 4kV | 3.3, 05, 09, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | DIP14 | optional |
| ||
![]() | RACD03 | 3W | 3kV | 90-264 | 3-11, 3-6, 3-12 | single | standard | yes |
| ||
![]() | RS3-S_D(Z) | 3W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 18-36, 9-27, 36-72, 20-60 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP8 | yes |
|