| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RPMD20 (FW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP20 (FW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RI | 2W | 1kV | 05, 12, 15, 24 | 05, 12, 15 | single | SIP4 | optional |
| ||
![]() | R1DA | 1W | 1kV | 3.3, 05, 09, 12, 15, 24 | 3.3/3.3, 05/05, 09/09, 12/12, 15/15 | dual | SMD 7 Pin | optional |
| ||
![]() | R1Z | 1W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12 | single | SMD 6 Pin | optional |
| ||
![]() | RO-E | 1W | 1kV & 2kV | 3.3, 05, 12, 24 | 05 | single | SIP4 | optional |
| ||
![]() | RY | 1W | 1kV | 05, 09, 12, 15, 24 | 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | SIP7 | optional |
| ||
![]() | RUM | 1W | 1kV & 2kV | 3.3, 05 | 05 | single | SIP6 | optional |
| ||
![]() | RBL-E | 0.25W | 1kV & 2kV | 3.3, 05, 12 | 05 | single | SIP7 | - |
| ||
![]() | R0.25D(A) | 0.25W | 1kV | 3.3, 05, 12, 15, 24 | 05/05, 12/12 | dual | SMD 7 Pin | optional |
| ||
![]() | RB-E | 1W | 1kV & 2kV | 3.3, 05, 12, 24 | 05 | single | SIP7 | optional |
| ||
![]() | RM-E | 0.25W | 1kV & 2kV | 3.3, 05, 12 | 05 | single | SIP4 | - |
| ||
![]() | RS3-S_D(Z) | 3W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 18-36, 9-27, 20-60, 36-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP8 | yes |
| ||
![]() | R0.25D | 0.25W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | +/-3.3, +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | R0.5S | 0.5W | 1kV & 3kV | 3.3, 05, 12, 24 | 05, 12, 15 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | R0.25S-E | 0.25W | 1kV & 2kV | 3.3, 05, 12 | 3.3, 05 | single | SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | RM | 0.25W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15 | single | SIP4 | optional |
| ||
![]() | R0.25S | 0.25W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | R1D | 1W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | +/-3.3, +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | RB | 1W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | SIP7 | optional |
|