| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RAC15-TA(-E)(-ST) | 15W | 3kV | 90-264 | 05 / +/-15, 05 / +/-12 | triple | A | yes |
| ||
![]() | RP40 (G) | 40W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05 / +/-12, 05 / +/-15, 05, 12, +/-12, 15, +/-15 | triple & single & dual | 2"x2" | yes |
| ||
![]() | RAC40-TB(-ST) | 40W | 3kV | 90-264 | 05 / +/-15, 05 / +/-12 | triple | A | yes |
| ||
![]() | RPMD40 (G) | 40W | 1.6kV | 9.5-18, 18-36, 36-75 | 3.3, 05 / +/-15, 05 / +/-12, 05, 12, +/-12, 15, +/-15 | triple & single & dual | 2"x2" | yes |
| ||
![]() | RAC30-TA(-E)(-ST) | 30W | 3kV | 90-264 | 05 / +/-15, 05 / +/-12 | triple | A | yes |
| ||
![]() | RAC20-TA(-ST) | 20W | 3kV | 90-264 | 05 / +/-12, 05 / +/-15 | triple | A | yes |
| ||
![]() | RPM40 (G) | 40W | 1.6kV | 9.5-18, 18-36, 36-75 | 3.3, 05 / +/-15, 05 / +/-12, 05, 12, +/-12, 15, +/-15 | triple & single & dual | 2"x2" | yes |
| ||
![]() | R-78Cxx-1.0 | 1A | - | 5-42, 12-42, 18-42, 15-42, 8-42, 7-42 | 1.8, 3.3, 5.0, 9.0, 12, 15 | single | SIP3 | yes |
| ||
![]() | RAC10-SA(-E)(-ST) | 10W | 3kV | 90-264 | 3.3, 05, 12, 15, 24 | single | A | yes |
| ||
![]() | RNM | 1W | 1kV & 2kV | 3.3, 05, 12, 15 | 3.3, 05, 09, 12, 15 | single | DIP6 | optional |
| ||
![]() | RAC02-SC | 2W | 3kV | 80-264 | 3.3, 05, 09, 12, 15, 24 | single | standard | yes |
| ||
![]() | RACD06 | 6W | 3kV | 90-264 | 3-8.5, 3-21, 3-14 | single | standard | yes |
| ||
![]() | RPR20-S_D | 20W | 1.6kV & 2.25kV | 12-36, 25-75, 40-160 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPP30-S_D | 30W | 3kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RCD-24 | 0.5A | - | 4.5-36 | 2-35 | single | DIP, DIP-W | yes |
| ||
![]() | RO-E | 1W | 1kV & 2kV | 3.3, 05, 12, 24 | 05 | single | SIP4 | optional |
| ||
![]() | R-78Bxx-1.0(L) | 1A | - | 12-34, 20-34, 16-34, 4.75-34, 4.75-26, 6.5-34, 9.0-34 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SIP3 | yes |
| ||
![]() | RAC03-SC/277 | 3W | 3kV | 80-305 | 3.3, 05, 12, 24 | single | standard | yes |
| ||
![]() | RP30 (E) | 30W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1.6" | yes |
| ||
![]() | RACT20 | 20W | 3.75kV | 90-135, 180-264 | 21-39, 30-56, 15-28, 12-18 | single | standard | yes |
|