Ultra Compact Low Power AC/DC modules

RECOM low power AC/DC modules, RAC01-RAC02-RAC03, bring the AC into your boards with full protection and safety, reducing the number of external devices.

Home automation, telecommunications, consumer appliances, industrial controls, measurement equipment, etc;  No matter what electronics market you work in, the RECOM low power AC/DC modules will allow you to integrate the power supply into your equipment without having to use any external device, such as desktop or wall-plug power supplies.

With its ultra compact packages, the RAC-series, will provide the necessary protection and safety from the AC lines, and at the same time deliver clean and reliable DC voltage to power your board components.

RAC01 and RAC02:

The 1W and 2W converters cover an input voltage of 90-277VAC. They are available with 3.3, 5, 9, 12, 15 or 24VDC outputs. Exceptional is the extremely low no-load power rating of only 30mW at 115VAC. These AC/DC-Converters can operate over a temperature range of -25°C to +85°C and offer efficiency up to 75%. Input voltages are regulated with 2%, load variations with 6%. The RAC01- and RAC02-Models measure only 33.7x22.2x17.0mm. The MTBF
(+25°C) to MIL-HDBK 217F is specified at >1.000.000 hours.

RAC03:

The 3W converter shows 80mW no-load power consumption and is therefore better by a factor 6 than required by the EuP-Directive. With an input range from 90-265VAC, the outputs are also 3.3, 5, 9, 12, 15 or 24VDC. With efficiency close to 78% the units can also be used up to +80°C. The line regulation is 3%, the load regulation 6%. The MTBF (+25°C) to MIL-HDBK 217F exceeds 500.000 hours. The RAC03-Converter is slightly larger than the RAC01/03, measuring 37.8 x 23.9 x 15.6mm.

RAC06:

The higher rated 6W unit also features high efficiency at 80% and is available with single-and dual- outputs. The single output voltages are identical to the smaller units, the dual outputs are specified at ±5, ±12 and ±15VDC. The inputs are also 90-264VAC. The no-load power at <250mW at 115VAC is also considerably below the specified limits. The ambient temperature range is -25°C to +75°C. With 0.3% line regulation and 0.5% load regulation, these converters are applicable for demanding applications without requiring post-regulation. Dimensions are compact with 50.9x25.5x15.6mm for single or 53.5x27.8x15.6mm for dual output models. The MTBF (+25°C) to MIL-HDBK 217F is specified at >400.000 hours. The RAC06-series is also available with flying leads.

Other Specifications:

Our new micro-converters are 3kVAC/1 min. isolated, feature an integrated input filter to EN 55022/EN 55024 Class B EMV and are short circuit and over-load protected. All converters are CE and UL certified (EN 60950-1/UL 60950-1). The warranty is 3 years.


Files:
RAC01_02-SC_09.pdf ( 121 KB )
RAC03-SC_09.pdf ( 98 KB )
RAC06-S_DC_07.pdf ( 101 KB )