Product Search

Product Search

Flexible & easy!
Click here!

RECOM News

Re³inforced DC/DC Converters offer up to 10kVDC Isolation

Re³inforced DC/DC Converters offer up to 10kVDC Isolation DC/DC converters typically offer galvanic input to output isolation. Depending on the converter, the isolation voltage can be as low as 1kVDC or as high as 10kVDC....  [more]


Product Series – INNOLINE

   |    Reset all
Product lines Product families
ECONOLINE ECONOLINE: Regulated DC/DC Converters Unregulated DC/DC Converters  
INNOLINE INNOLINE: Switching Regulators R-78 Switching Regulators LED Drivers
POWERLINE POWERLINE: Regulated DC/DC Converters AC/DC Modules  
POWERLINE PLUS: Regulated DC/DC Converters    

Click here for Quick-Find Product SearchQuick-Find Product Search

1 - 15 of 15 Product Series – INNOLINE
Data-
sheet
SeriesPower/
Output Current
IsolationInput VoltagesOutput VoltagesNo. of
Outputs
CaseCont. Short Circuit ProtectionProduct
search / Sample
inquiry
R-5xxxP/DA Datasheet downloadR-5xxxP/DA5.00*7.0-18, 6.5-18, 4.5-181.0-3.0, 1.1-4.5, 1.6-5.5, 3.0-5.5singleSIP12yes
Click here for Quick-Find Product Search
R-6xxxP/D Datasheet downloadR-6xxxP/D2.00*14-32, 11-32, 9-321.5-3.6, 1.5-4.5, 1.8-6, 1.8-9, 3.3-15singleSIP12yes
Click here for Quick-Find Product Search
R-78AAxx-0.5SMD Datasheet downloadR-78AAxx-0.5SMD0.50*18-34, 4.75-30, 15-34, 4.75-34, 11-34, 6.5-34, 8.0-341.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15singleSMDyes
Click here for Quick-Find Product Search
R-78AAxx-1.0SMD Datasheet downloadR-78AAxx-1.0SMD1.00*6.5-18, 4.75-181.8, 2.5, 3.3, 5.0singleSMDyes
Click here for Quick-Find Product Search
R-78Axx-0.5SMD Datasheet downloadR-78Axx-0.5SMD0.50*15-34, 4.75-34, 18-34, 6.5-34, 11-34, 8.0-34, 4.75-301.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15singleSMDyes
Click here for Quick-Find Product Search
R-78Axx-1.0SMD Datasheet downloadR-78Axx-1.0SMD1.00*6.5-18, 4.75-181.8, 2.5, 3.3, 5.0singleSMDyes
Click here for Quick-Find Product Search
R-78Bxx-1.0(L) Datasheet downloadR-78Bxx-1.0(L)1.00*20-34, 6.5-34, 16-34, 4.75-34, 4.75-26, 12-34, 9.0-341.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15singleSIP3yes
Click here for Quick-Find Product Search
R-78Bxx-1.5(L) Datasheet downloadR-78Bxx-1.5(L)1.50*6.5-18, 8.0-18, 4.75-181.5, 1.8, 2.5, 3.3, 5.0, 6.5singleSIP3yes
Click here for Quick-Find Product Search
R-78HB24-0.3(L) Datasheet downloadR-78HB24-0.3(L)0.30*36-7224singleSIP3yes
Click here for Quick-Find Product Search
R-78HBxx-0.5(L) Datasheet downloadR-78HBxx-0.5(L)0.50*17-72, 20-72, 9-72, 14-723.3, 5.0, 6.5, 9.0, 12, 15singleSIP3yes
Click here for Quick-Find Product Search
R-78xx-0.5 Datasheet downloadR-78xx-0.50.50*8.0-34, 11-34, 15-34, 6.5-34, 4.75-30, 4.75-34, 18-341.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15singleSIP3yes
Click here for Quick-Find Product Search
R-78xx-1.0 Datasheet downloadR-78xx-1.01.00 & *, 6.5-18, 4.75-18, 1.8, 2.5, 3.3, 5.0single & , SIP3optional
Click here for Quick-Find Product Search
R-7xxxP/D Datasheet downloadR-7xxxP/D3.00*6.5-28, 12-28, 15-28, 4.5-28, 19-28, 8.5-282.5-5.5, 3.0-6.0, 5.0-8.0, 7.0-11, 10-14, 13-17singleSIP12yes
Click here for Quick-Find Product Search
RCD Datasheet downloadRCD-240.30 & *, 4.5-36, 2-34single & , DIP, DIP-W, SMD/OFoptional
Click here for Quick-Find Product Search
RCD-B Datasheet downloadRCD-24B0.70*4.5-362-34singleDIP, SMDyes
Click here for Quick-Find Product Search




The series listed below are still available for existing designs, for new design, please contact RECOM.

If you cannot find the product of your choice please contact RECOM or your local reps.

SeriesAlternativePowerIsolationInput VoltagesOutput VoltagesNo. of
Outputs
CaseCont. Short
Circuit
Protection
PDF
PDF Data sheet(Watts)(kVDC)(VDC)(VDC)Data sheet
border=0
Discontinued soon!
Rxx-S
-2-12, 240...+180, 0...-180, 0...-300, 0...+300, 0...+350, 0...-350SSIPyesDownload old/Rxx_xxx_S_xx.pdf
Discontinued soon!
RxxTR...
-315, 12-24, -48, -72TSIP8yesDownload old/RxxTR244872.pdf
Discontinued soon!
High Voltage Output Series
-3.61.620-72, 36-7220, 92, 110, 120, 140, 190, 267MA2, D2, E1, F2yesDownload old/High-V-Input+OutputSeries.pdf
Discontinued soon!
High Voltage Input Series
-3.751.620-60, 28-60, 36-170, 36-180, 40-140, 90-270, 95-190+5, -35, 70, +5.1, ±12, +5, -28, -32, 70, +5, ±12, -48, +5, ±15, 5MD2, E1yesDownload old/High-V-Input+OutputSeries.pdf
Discontinued soon!
Rxx-100_150A
-5310-14, 13-17, 21-27+55...+135, +95...+210SDIP24yesDownload old/Rxx-100A_Rxx-150A.pdf
Discontinued soon!
RP50-xxxxSB
-501.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP50_xxxxSB.pdf
Discontinued soon!
RP50-S
-501.618-36, 36-751.8, 2.5, 3.3, 5, 15S61.0 x 57.91 x12.7 mmyesDownload old/RP50_xxxxS.pdf
Discontinued soon!
RP75-xxxxSB
-751.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP75_xxxxSB.pdf
Discontinued soon!
old/RP75-S_DI
-751.636-751.8, 5/1.8, 3.3/1.8, 2.5, 3.3/2.5, 3.3, 5/3.3, 5, 15S & D61.0 x 57.91 x12.7 mmyesDownload old/RP75_xxxxS_DI.pdf
Discontinued soon!
RP100-S_DI
-1001.636-751.8, 2.5, 3.3/2.5, 5/2.5, 3.3, 5/3.3, 5, 15S & D61.0 x 57.91 x12.7 mmyesDownload old/RP100_xxxxS_DI.pdf
Top ^ 
Discontinued soon!
RP100-xxxxSB
-1001.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP100_xxxxSB.pdf
Discontinued soon!
RP125-xxxxSB
-1251.636-751.8, 2.5, 3.3, 5.0S36.83 x 57.91 x 12.7mmyesDownload old/RP125_xxxxSB.pdf

Recom reserve the right to alter or improve the specification, internal design or manufacturing process at any time, without notice. Please check with your supplier that you have the current and complete specification for your product before use.