RECOM News
Unregulated and yet continuous short circuit protected - is that possible?
…from the diary of a DC/DC converter manufacturer... “yet again a customer complaints that one or two modules have failed in an application that has... [more]
|
Product Series – INNOLINE – LED Drivers
1 - 2 of 2 Product Series – INNOLINE – LED Drivers
The series listed below are still available for existing designs, for new design, please contact RECOM.
If you cannot find the product of your choice please contact RECOM or your local reps.
| | | | Series | Alternative | Power | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | PDF |
|---|
| | PDF Data sheet | (Watts) | (kVDC) | (VDC) | (VDC) | | | | Data sheet | |  |
 Rxx-S | - | 2 | - | 12, 24 | 0...+180, 0...-180, 0...-300, 0...+300, 0...+350, 0...-350 | S | SIP | yes |  |
|
 RxxTR... | - | 3 | 1 | 5, 12 | -24, -48, -72 | T | SIP8 | yes |  |
|
 High Voltage Output Series | - | 3.6 | 1.6 | 20-72, 36-72 | 20, 92, 110, 120, 140, 190, 267 | M | A2, D2, E1, F2 | yes |  |
|
 High Voltage Input Series | - | 3.75 | 1.6 | 20-60, 28-60, 36-170, 36-180, 40-140, 90-270, 95-190 | +5, -35, 70, +5.1, ±12, +5, -28, -32, 70, +5, ±12, -48, +5, ±15, 5 | M | D2, E1 | yes |  |
|
 Rxx-100_150A | - | 5 | 3 | 10-14, 13-17, 21-27 | +55...+135, +95...+210 | S | DIP24 | yes |  |
|
 RP50-xxxxSB | - | 50 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
 RP50-S | - | 50 | 1.6 | 18-36, 36-75 | 1.8, 2.5, 3.3, 5, 15 | S | 61.0 x 57.91 x12.7 mm | yes |  |
|
 RP75-xxxxSB | - | 75 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
 old/RP75-S_DI | - | 75 | 1.6 | 36-75 | 1.8, 5/1.8, 3.3/1.8, 2.5, 3.3/2.5, 3.3, 5/3.3, 5, 15 | S & D | 61.0 x 57.91 x12.7 mm | yes |  |
|
 RP100-S_DI | - | 100 | 1.6 | 36-75 | 1.8, 2.5, 3.3/2.5, 5/2.5, 3.3, 5/3.3, 5, 15 | S & D | 61.0 x 57.91 x12.7 mm | yes |  |
| | Top ^ | |
 RP100-xxxxSB | - | 100 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
 RP125-xxxxSB | - | 125 | 1.6 | 36-75 | 1.8, 2.5, 3.3, 5.0 | S | 36.83 x 57.91 x 12.7mm | yes |  |
|
Recom reserve the right to alter or improve the specification, internal design or manufacturing process at any time, without notice. Please check with your supplier that you have the current and complete specification for your product before use.
|
|