Accelerating Product Development with Design Tools

For our customers, releasing a new product onto the market can be a significant risk. Developing custom reference designs represents a costly investment in resources, and the market window may be short for generating enough sales to cover high initial costs. In such cases, time-to-market remains a critical factor in the return on investment calculation. To support our customers, RECOM offers a range of specialized evaluation boards and reference designs, allowing engineers to quickly evaluate and verify that our power converter products will fulfil the needs of their applications. These power solutions reduce development time.

Evaluation Boards: Rapid Prototyping & Testing

The evaluation boards come with pre-soldered converters on PCBs with break-out connectors for power, control, sense or trim pins. Also included are filter components to meet Class B EMC levels. The customer can solder alternate filter components onto spare pads to optimize the EMI performance in their application. Output voltage setting resistors are also included so that multiple voltage rail power supplies can be quickly realized. These power supply tools streamline power supply design.

Reference Designs: Pre-Validated Solutions for Efficient Integration

Our reference designs are complete sub-assemblies to allow customers to try out different components and converters to optimize the performance of their design. We include full BoM and Gerber file information with the reference design tools, allowing engineers to accelerate their design process by cut-and-pasting known working solutions into their final application. This simplifies circuit design and reduces project risk.
  Series Current (A) Mounting Type Package Style
1 RECOM | RPH-3.0-EVM-1 Series | DC/DC, 15W, Single Output
Focus
3 Open Frame
2 RECOM | RPL-1.0-EVM-1 Series | DC/DC, 5W, Single Output
Focus
1 Open Frame
3 RECOM | RPL-10-EVM-1 Series | DC/DC, 50W, Single Output
Focus
10 Open Frame
4 RECOM | RPL-20-EVM-1 Series | DC/DC, 100W, Single Output
Focus
20 Open Frame
5 RECOM | RPL-3.0-EVM-1 Series | DC/DC, 15W, Single Output
Focus
3 Open Frame
6 RECOM | RPL-5.0-EVM-1 Series | DC/DC, 25W, Single Output
Focus
5 Open Frame
7 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5W, Single Output
Focus
0.5 Open Frame
8 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
Focus
1.5 Open Frame
9 RECOM | RPX-4.0-EVM-1 Series | DC/DC, 20W, Single Output
Focus
4 Open Frame
10 RECOM | RPY-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
Focus
1.5 Open Frame
11 RECOM | RPZ-0.5-EVM-1 Series | DC/DC, 2.5W, Single Output
Focus
0.5 Open Frame
12 RECOM | RPZ-1.0-EVM-1 Series | DC/DC, 5W, Single Output
Focus
1 Open Frame
13 RECOM | RPZ-2.0-EVM-1 Series | DC/DC, 10W, Single Output
Focus
2 Open Frame
14 RECOM | RPZ-3.0A-EVM-1 Series | DC/DC, 15W, Single Output
Focus
3 Open Frame
15 RECOM | RPZ-6.0-EVM-1 Series | DC/DC, 30W, Single Output
Focus
6 Open Frame
16 RECOM | R-78S3.3-0.1-EVM-1 Series | DC/DC, 0.33W, Single Output
0.1 Open Frame
17 RECOM | R-78S3.3-0.1-EVM-1/SBL-1 Series | DC/DC
18 RECOM | R-78S3.3-0.1-EVM-1/STM-1 Series | DC/DC
19 RECOM | R-REF01-HB Series | DC/DC
Open Frame
20 RECOM | R-REF02-78S Series | DC/DC, 0.33W, Single Output
0.1 Open Frame
21 RECOM | R-REF03-CAN1 Series | DC/DC, 1W, Single Output
Open Frame
22 RECOM | R-REF04-RIA12 Series | DC/DC
Open Frame
23 RECOM | RBB10-2.0-EVM-1 Series | DC/DC, 20W, Single Output
4 Open Frame
24 RECOM | REH-3.31.8-EVM-1 Series | DC/DC, Dual Output
Open Frame
25 RECOM | RPM-1.0-EVM-1 Series | DC/DC, Single Output
1 Open Frame
26 RECOM | RPM-2.0-EVM-1 Series | DC/DC, Single Output
2 Open Frame
27 RECOM | RPM-3.0-EVM-1 Series | DC/DC, Single Output
3 Open Frame
28 RECOM | RPM-6.0-EVM-1 Series | DC/DC, Single Output
6 Open Frame
29 RECOM | RPMB-2.0-EVM-1 Series | DC/DC, Single Output
2 Open Frame
30 RECOM | RPMB-3.0-EVM-1 Series | DC/DC, Single Output
3 Open Frame
31 RECOM | RPMH-0.5-EVM-1 Series | DC/DC, Single Output
0.5 Open Frame
32 RECOM | RPMH-1.5-EVM-1 Series | DC/DC, Single Output
1.5 Open Frame
33 RECOM | RPX-1.0-EVM-1 Series | DC/DC, 5W, Single Output
1 Open Frame
34 RECOM | RPX-1.5-EVM-1 Series | DC/DC, 7.5W, Single Output
1.5 Open Frame
35 RECOM | RPX-2.5-EVM-1 Series | DC/DC, 12.5W, Single Output
2.5 Open Frame

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.