| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RxxPxx | 1W | 5.2kV & 6.4kV & 8kV | 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +15/-9, +/-15, 24, +/-24 | single & dual | SIP7 | optional |
| ||
![]() | RV | 2W | 6.4kV & 6kV & 8kV | 3.3, 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | DIP24 Min | optional |
| ||
![]() | RxxP2xx | 2W | 5.2kV & 6.4kV & 8kV | 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP7 | optional |
|