| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RM | 0.25W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15 | single | SIP4 | optional |
| ||
![]() | ROL | 0.5W | 1kV & 2kV | 05, 12 | 05, 12, 15 | single | SIP4 | optional |
| ||
![]() | RO | 1W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SIP4 | optional |
| ||
![]() | ROM | 1W | 3kV | 3.3, 05, 12 | 05, 12, 15 | single | SIP4 | optional |
| ||
![]() | RB | 1W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | SIP7 | optional |
| ||
![]() | RP | 1W | 5.2kV | 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24, +15/-9 | single & dual | SIP7 | optional |
| ||
![]() | RBM | 1W | 3kV | 05, 12 | 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | SIP6 Micro | optional |
| ||
![]() | RE | 1W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SIP7 | optional |
| ||
![]() | RSO-S_D(Z) | 1W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 4.5-18, 9-36, 18-36, 36-72, 18-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP8 | yes |
| ||
![]() | RH | 1W | 3kV & 4kV | 05, 12, 15, 24 | +/-05, +/-09, +/-12, +/-15, +15/-9 | dual | SIP7 | optional |
| ||
![]() | RK | 1W | 3kV & 4kV | 05, 12, 15, 24 | 05, 09, 12, 15 | single | SIP7 | optional |
| ||
![]() | RxxPxx | 1W | 6.4kV | 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, +15/-9 | single & dual | SIP7 | optional |
| ||
![]() | R1D | 1W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | +/-3.3, +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | RNM | 1W | 1kV & 2kV | 3.3, 05, 12, 15 | 3.3, 05, 09, 12, 15 | single | DIP6 | optional |
| ||
![]() | R1S | 1W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | R2D | 2W | 1kV & 3kV | 05, 12, 15, 24 | +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | R2S | 2W | 1kV & 3kV | 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | RS-S_D(Z) | 2W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 9-36, 18-36, 36-72, 18-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP8 | yes |
| ||
![]() | RW2 | 2W | 1kV & 2kV & 3kV | 4.5-9, 9-18, 18-36, 36-72 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | DIP16, DIP16 Min, SMD | yes |
| ||
![]() | RxxP2xx | 2W | 6.4kV | 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, +15/-9 | single & dual | SIP7 | optional |
|