| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | R2D | 2W | 1kV & 3kV | 05, 12, 15, 24 | +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD | optional |
| ||
![]() | R2S | 2W | 1kV & 3kV | 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD | optional |
| ||
![]() | RGZ | 2W | 3kV & 4kV | 3.3, 05, 09, 12, 15, 24 | +/-3.3, +/-05, +/-09, +/-12, +/-15, +/-24 | dual | DIP14 | optional |
| ||
![]() | RJZ | 2W | 3kV & 4kV | 05, 09, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | DIP14 | optional |
| ||
![]() | RKZ | 2W | 3kV & 4kV | 05, 12 | 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | SIP7 | optional |
| ||
![]() | RV | 2W | 6.4kV & 6kV & 8kV | 3.3, 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | DIP24 Min | optional |
| ||
![]() | RxxP2xx | 2W | 5.2kV & 6.4kV & 8kV | 05, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15 | single & dual | SIP7 | optional |
|