| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | R1D | 1W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | +/-3.3, +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | R1S | 1W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | R2D | 2W | 1kV & 3kV | 05, 12, 15, 24 | +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | R2S | 2W | 1kV & 3kV | 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
|