| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | R-78HB24-0.3(L) | 0.3A | - | 36-72 | 24 | single | SIP3 | yes |
| ||
![]() | R-78xx-0.5 | 0.5A | - | 8.0-34, 11-34, 4.75-34, 15-34, 6.5-34, 18-34, 4.75-30 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SIP3 | yes |
| ||
![]() | R-78AAxx-0.5SMD | 0.5A | - | 6.5-34, 11-34, 15-34, 8.0-34, 18-34, 4.75-30, 4.75-34 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SMD | yes |
| ||
![]() | R-78HBxx-0.5(L) | 0.5A | - | 17-72, 9-72, 20-72, 14-72 | 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SIP3 | yes |
| ||
![]() | R-78Bxx-1.0(L) | 1A | - | 4.75-34, 4.75-26, 6.5-34, 9.0-34, 12-34, 20-34, 16-34 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | single | SIP3 | yes |
| ||
![]() | R-78Bxx-1.5(L) | 1.5A | - | 4.75-18, 6.5-18, 8.0-18 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5 | single | SIP3 | yes |
|