| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RP30 (F) | 30W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, 15 | single & dual | 2"x1" | yes |
| ||
![]() | RP30 (FW) | 30W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP30 (E ) | 30W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1.6" | yes |
| ||
![]() | RP30 (EW) | 30W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1.6" | yes |
| ||
![]() | RP40 (GW) | 40W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x2" | yes |
| ||
![]() | RP40 (G ) | 40W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05 / +/-15, 05 / +/-12, 05, 12, +/-12, 15, +/-15 | triple & single & dual | 2"x2" | yes |
| ||
![]() | RP60 (G ) | 60W | 1.6kV | 18-36, 36-75 | 3.3, 05, 12, 15 | single | 2"x2" | yes |
|