| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RP08 (A) | 8W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | RP08 (AW) | 8W | 1.6kV | 9-36, 18-75, 43-160 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | RP10 (E) | 10W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP10 (EW) | 10W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP12 (A) | 12W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | RP12 (AW) | 12W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | DIP24, SMD | yes |
| ||
![]() | RP15 (A) | 15W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 1"x1" | yes |
| ||
![]() | RP15 (AW) | 15W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 1"x1" | yes |
| ||
![]() | RP15 (F) | 15W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP15 (OF) | 15W | 2.25kV | 18-36, 36-75 | 3.3, 05, 12, 15 | single | SMD OF | yes |
| ||
![]() | RP15 (FW) | 15W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP15 (OFW) | 15W | 2.25kV | 9-36, 18-75 | 3.3, 05, 12, 15 | single | SMD OF | yes |
| ||
![]() | RP20 (A) | 20W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 1"x1" | yes |
| ||
![]() | RP20 (AW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 1"x1" | yes |
| ||
![]() | RP20 (F) | 20W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP20 (FW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP30 (E) | 30W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1.6" | yes |
| ||
![]() | RP30 (EW) | 30W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1.6" | yes |
| ||
![]() | RP30 (F) | 30W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, 15 | single & dual | 2"x1" | yes |
| ||
![]() | RP30 (FW) | 30W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
|