| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RPP20-S_D | 20W | 2kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 1.6"x1" | yes |
| ||
![]() | RPP20-S_DW | 20W | 2kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 1.6"x1" | yes |
| ||
![]() | RPR20-S_D | 20W | 1.6kV | 12-36, 25-75, 40-160 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPP30-S_D | 30W | 3kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPP30-S_DW | 30W | 3kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPR30-S_D | 30W | 1.6kV | 12-36, 25-75, 40-160 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPP40-S_D | 40W | 3kV | 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPP40-S_DW | 40W | 3kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPR40-S_D | 40W | 1.6kV | 12-36, 25-75, 40-160 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPR50-S_D | 50W | 1.6kV | 12-36, 25-75, 40-160 | 3.3, 05, 12, +/-12, 15, +/-15, 24, +/-24 | single & dual | 2"x1.2" | yes |
| ||
![]() | RPP50-S | 50W | 3kV | 18-36, 36-75 | 3.3, 05, 12, 15, 24 | single | 2"x1.2" | yes |
|